2. Systems

Accessories


Belimo offers a wide range of electrical and mechanical accessories that can help solve any installation problem to enhance performance and add value to your HVAC installation. From extension brackets, weather shields to handheld devices that enable easy programming.

The features and benefits of accessories:

  • Energy Valve accessories includes flow sensor, control valve, with 2 temperature sensors
  • Near Field Communication (NFC) App allows fast programming, commissioning and troubleshooting even when the actuator is not powered
  • Terminal cover for NEMA 2, -T models
  • Shop Now

Belimo Assistant Link

Built to support Belimo’s New Digital Generation of devices and tools, LINK.10 enables configuration of Belimo devices whether powered or unpowered, enhances engineering efficiency with a streamlined copy/paste workflow, and delivers real-time insights through its “Live Trend” performance visualization for faster troubleshooting and paperless reporting. Designed for field readiness, it includes a rechargeable battery and innovative “Gecko film” adhesion for secure, temporary attachment during wireless operation.

Benefits:

  • All-in-One Solution: Consolidates the functionality of the ZTH and ZIP-BT-NFC, offering a smarter, more efficient solution for the field.
  • Versatile Connectivity: Supports Belimo Assistant 2 (mobile) via Bluetooth for NFC operation, and Belimo Assistant 2 (PC) via USB for both NFC and MP-Bus connections.
  • Operational Flexibility: Allows for the configuration of Belimo devices whether they are powered on or unpowered.
  • Engineering Efficiency: Supports the Belimo Assistant 2 copy/paste configuration workflow to minimize errors and reduce engineering time.
  • Real-Time Insights: Unlocks "Live Trend" for performance visualization, smart troubleshooting, and paperless reporting.
  • Field-Ready Design: Features a rechargeable battery and "Gecko film" adhesion for secure, temporary attachment to devices during wireless operation.
  • Shop Now

Multi-Function Technology

Multi-Function Technology, only from Belimo, allows you to create custom solutions for individual applications, using the same programmable actuator. You can modify voltage control, time proportional control, floating point, on/off and feedback signals too. In addition, MFT makes it easy to set parameters for running time, mechanical working range, address, status and diagnostics

  • MFT_Act_Valves.pdf (pdf - 17.75 MB)
  • ZIP-USB-ZTH US Driver (zip - 1.86 MB)