2. Damper Actuators

Airflow Measurement & Control Actuators | Zone Comfort Actuators

Zone Comfort

Belimo standalone airflow measurement and control actuators with digital communications for rotary, linear, and in-duct applications. Select actuators have pressure independent control characteristics combined with an integrated airflow sensor to calculate and deliver designed flow regardless of pressure fluctuations in the system.

  • belimo_airflow-measurment-control_brochure_en-us.pdf (pdf - 4,75 MB)

Increased Efficiency

Low Power Consumption

Installation Efficiency

Reliability

Optimal System Performance

The actuator communicates directly with the Building Automation System (BAS) using BACnet, Modbus, or MP-Bus. Select models offer Near Field Communication (NFC) for quick programming, commissioning, and troubleshooting, leading to optimal system performance. The actuator with industry-standard digital communications is the perfect solution for integration in constant or variable air volume systems.

Non Fail-Safe Rotary Product Range

NMV Series

90 in-lb [10 Nm],  pressure independent

  • Shop Now

LMV Series

45 in-lb [5 Nm], pressure independent

  • Shop Now

LHV Series

34 lbf [150 N], pressure independent

  • Shop Now

Non Fail-Safe In-duct Product Range

CMB Series

18 in-lb [2 Nm]

  • Shop Now

CMBV Series

18 in-lb [2 Nm], pressure independent

  • Shop Now

VAV Universal Sensor/Communications Module and Actuator Range

Sensor/Communication Module Series

  • Shop Now

VAV Universal Actuator Series

  • Shop Now
  • User Benefits
  • Resources
  • Success Stories
User Benefits

Consulting Engineers

Your analytical skillset makes you an invaluable asset to your organization, and though your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You always find yourself collecting information and analyzing data when it could be looking for new and innovative ways to save energy and improve building performance. Belimo airflow measurement and control actuators offer:

  • Specifying and design ease with wiring to standard 2-10 V output space sensor to signal flow requirements
  • Rotary modes with integrated flow sensor for nominal duct sizes 4” to 16” with optional BACnet and Modbus communication for traditional applications.  
  • Linear models with integrated airflow sensor D3 flow sensors for challenging push-pull applications. 
  • Innovative in-duct assembly with flow sensor and damper blade to meet architectural needs for air duct sizes 4”, 5”, 6”.

Contractors & Distributors

You need to run a lean and mean operation—however, finding new and effective ways to provide unique solutions to client problems is key to achieving the ultimate goal of increasing profits and growing your business. You feel like far too much of your time is spent diagnosing technical issues and troubleshooting problems for others when it should be getting the job done and moving on to the next one. Belimo airflow measurement and control actuators provide:

  • Simple NFC set-up and commissioning with an android smartphone app with D3-MP rotary actuators models for duct sizes 4”…16”.
  • Linear stroke models from 4”…12” travel solve challenging application requirements.
  • In-duct models for duct sizes 4”, 5”, 6” are ideal when external mounted actuators don’t work. 
  • Standard 2-10 V room temperature controller input for airflow setpoint is easy to design and install.
  • Communication to the BMS via BACnet or Modbus on select models.

Building Owners

Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to optimize your HVAC system, and preserving capital budgets. Belimo airflow measurement and control actuators offer:

  • Utilization of standard 2-10 V space sensors for long-lasting operation.
  • Optimal climate control with precise airflow measurement and damper control. 
  • Low energy cost from highly efficient brushless DC motor technology. 
  • Innovative in-duct assembly with an actuator, airflow sensor, and damper blade to meet architectural needs for air duct sizes 4”, 5”, 6”.

Facility Managers

Higher energy prices, combined with costly building inefficiencies, are making your job more and more challenging to perform. While you should be looking for new and innovative ways to reduce energy consumption and improve facility performance, you’re too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Belimo airflow measurement and control actuators offer:

  • Standard 2-10 V space sensors that are readily available from local control distributors.
  • Simple maintenance with analog 2-10 V space sensors.
  • Models with NFC capability for easy troubleshooting.
  • BACnet and Modbus Communication for rotary applications providing useful data to the BMS.

ESCO

You communicate to organizations on how they can save energy and improve performance — but key opportunities are passing by you. Why? Most of your time is searching for new product innovations that are backed by proven and reliable energy savings data. Belimo airflow measurement and control actuators offer:

  • Low energy consumption from highly efficient brushless DC motor technology. 
  • BACnet and Modbus to communicate useful data to the BMS.
  • Utilization of standard 2-10 V space sensors for long-lasting operation.
  • Specifying and design ease with wiring to standard 2-10 V room temperature controller for airflow setpoint.
Resources

Webinar & Videos

Videos that educate on the benefits and features of Belimo damper actuators and how they improve system performance. 

  • Basic Actuator Trouble-Shooting Tips & Tricks

Tools & Materials

A central location to access product documentation for use in your business needs.

  • belimo_intro-to-mp-bus-technology_en-us.pdf (pdf - 2,7 MB)
  • belimo_air-flow-measurement-damper-actuator_guide-specifications_en-us.doc (doc - 116 KB)
  • Wiring Guide (pdf - 1,06 MB)
  • Sizing, Selection & Replacement Tools

Training

Belimo University offers a free online comprehensive training on room sensors along with other programs. Training is available online or onsite.

  • Belimo Training
Success Stories

Wyoming, United StatesWestern Wyoming College

  • Learn More