Damper Actuators

Belimo damper actuators are designed for use in a wide variety of HVAC applications ensuring performance, reliability and lower power consumption. With a comprehensive torque range (9 to 1400 in-lbs) suited for damper sizes as small as 4 inch round allowing the ability to direct mount on standard damper shafts or jackshafts. Actuators are suited for control dampers, air handlers, economizer units, VAV terminal units, fan coil units, fan shutters, and unit ventilators.

  • belimo_damper-actuators_brochure_en-us.pdf (pdf - 7,85 MB)
  • Damper Actuator Documentation and Materials

Versatile in Performance and Function  Non Fail-Safe

 18 to 1400 in-lbs

  • Shop Now
  • Learn More

Performance with Low Power ConsumptionFail-Safe

22 to 1400 in-lbs

  • Shop Now
  • Learn More

NEMA 4/4X RatedOutdoor Protected

90 to 1400 in-lbs

  • Shop Now
  • Learn More

Power and FlexibilityQuick Running

Speed of 2.5 to 7 seconds

  • Shop Now
  • Learn More

Precise Linear MotionLinear

Speed of 150 seconds

  • Shop Now
  • Learn More

Technology that Saves LivesFire & Smoke

18 to 180 in-lbs up to 350°F

  • Shop Now
  • Learn More

Optimal System PerformanceAirflow Measurement

18 to 45 in-lbs

  • Shop Now
  • Learn More

Added ValueAccessories

Tools, Adapter, Brackets, Kits, Housing..

  • Shop Now
  • Learn More