2. Retrofit

Sensors/Meters Replacement Solutions

HVAC Replacement Sensors l BACnet Sensors

Belimo HVAC sensors provide accurate feedback and reliability on critical conditions contributing to room comfort and system efficiency. Integrated with major Building Automation Systems (BAS) and featuring an innovative snap cover design, this device offers NEMA 4X / IP65 protection and quick mounting and commissioning. The product range includes accurate sensors for measuring temperature, humidity, dewpoint, pressure, CO₂, and volatile organic compounds (VOCs) in pipe, duct, room, and outdoor applications. Various output signals are available to meet your system requirements.

  • RetroFIT+ App
  • belimo_retrofit-plus_brochure_en-us.pdf (pdf - 4,99 MB)
  • belimo_sensors-brochure_en-us.pdf (pdf - 5,51 MB)
  • belimo_thermal-energy-meter_brochure_en-us.pdf (pdf - 3,44 MB)
  • Gas Monitoring Devices Brochure (pdf - 4,07 MB)

Innovation for Peace of Mind

Seamless

Reliable

Accuracy

Solutions for every HVAC Application

Sensors are responsible for ensuring reliable functioning HVAC systems. Faulty, unreliable, or damaged components can negatively impact energy efficiency, occupant comfort, and cost. Belimo offers sensor replacement solutions for Demand Control Ventilation, Variable Air Volume, Air Purification/Filtering Monitoring, Air Conditioning, Heating Systems, and Refrigeration that increase performance, efficiency, and reliability with seamless integration.

Product Range

Easy InstallationDuct Sensors

Temperature, Pressure, Humidity, Air Quality

  • Shop Now

Reliable OperationPipe Sensors

Pressure, Temperature, Flow, Humidity

  • Shop Now

Maximize Energy SavingsOutdoor Sensors

Temperature, Pressure, Humidity, Air Quality

  • Shop Now

The Foundation of ComfortRoom Sensors

Temperature, Humidity, CO2

  • Shop Now

Measure and ControlThermal Energy Meters

Flow & Energy

  • Shop Now

Fast And Reliable DetectionGas Monitors

Air and Gases

  • Shop Now

Belimo RetroFIT+ App

The Source for HVAC Replacement Solutions

Belimo RetroFIT+ App allows you to find HVAC replacement solutions quickly and easily for actuators, valves, and sensors. These field devices are responsible for ensuring accurate, reliable, functioning hydronic and air control HVAC systems worldwide. Innovative technology, verified quality, and easy handling during installations and operations boost the performance and efficiency of integrated building technology. You can store projects, email selections, and access documentation.

  • Available on the App Store
  • Get it on Google Play
  • User Benefits
  • Resources
  • Success Stories
  • Software / Plug-ins
User Benefits

Consulting Engineers

Planning HVAC systems is your core competence. You are constantly looking for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers/manufacturers for your planning. Belimo sensors offer:

  • Compatibility with all standard building automation systems (BAS) makes them suitable for any HVAC application.
  • Accessibility to BIM data and STEP files to use in models when securing a job. 
  • BACnet and Modbus communication protocols enable application data integration into BAS control sequences.
  • High-quality and rugged materials ensure reliable performance.
  • Compliance with requirements of IP65 and Certification UL

Contractors & Distributors

Finding new and effective ways to solve client problems is to increase profits and grow your business. Rather than getting the job done and moving on to the next task, you spend more time diagnosing technical issues and troubleshooting problems. Belimo sensors provide:

  • Field selectable measurement ranges simplify field selection and reduce inventory levels.
  • BACnet and Modbus communication protocols provide superior application data access and enable reduced wiring and parameterization.
  • A detachable mounting plate designed as a drill template provides easy installation.
  • Modular conduit fitting enables various mounting and cable configurations for flexible mounting and installation.
  • Enclosure design also features a modular conduit fitting and a spring-loaded removable terminal block that installers and technicians will love.

Building Owners

Improvements in comfort, energy consumption, and simple building expansions and upgrades are a constant challenge for you. The main focus is optimizing HVAC systems with the least possible effort and low costs. Belimo sensors offer:

  • Unique snap-on cover design enables quick installation, easy commissioning, and NEMA 4X IP65 protection.
  • Access to application data via BACnet and Modbus communication protocols and reduced wiring and parameterization.
  • Reliable and accurate measuring values ensures system performance.
  • Short delivery times.
  • Comprehensive support is available throughout the product's lifecycle.

Facility Managers

Management, control, and operation of buildings and their technical equipment are part of your daily tasks. You seek solutions to ensure room comfort and optimize system operation. You value accurate and reliable transparent systems and, in certain situations, fast delivery and support. Belimo sensors offer:

  • Quick and easy retrofitting in combination with the Belimo RetroFIT+ App
  • Unique design with snap-on cover, enabling quick installation and easy commissioning, as well as protection according to IP65
  • Modular screw connections enable various mounting and cable configurations for flexible assembly and installation.
  • Reliable and accurate measuring values provide reduced energy consumption and improve facility performance.
  • A detachable mounting plate designed as a drill template provides easy installation.
  • Comprehensive support is available throughout the product's lifecycle.

ESCO

You communicate to organizations how they can save energy and improve building performance. Key opportunities pass you by because most of your time is spent searching for new product innovations backed by proven and reliable energy savings data. Belimo sensors can:

  • Optimize energy efficiency and system performance with seamless integration into BAS (Building Automation Systems).
  • Five-year warranty, conform to NEMA 4X IP65 requirements, and compliant to UL standards to ensure system performance.
  • BACnet and Modbus communication protocols provide superior application data access and enable reduced wiring and parameterization.
  • Accurate and reliable readings provide optimal building comfort and energy efficiency.
  • A dual channel CO₂ sensor based on NDIR technology effectively compensates for long-term drift providing precise accuracy and long-term stability.

Commissioning Agents / Balancing Contractors

Between managing and reviewing projects and balancing and commissioning systems, you always look for innovative products with proven energy savings data that meet or exceed your facility's specifications without the hassle of complex installation and costly maintenance requirements. Belimo sensors provide:

  • BACnet and Modbus communication protocols provide superior application data access and enable reduced wiring and parameterization.
  • Accurate and reliable readings for optimal building comfort and energy efficiency
  • A dual channel CO₂ sensor based on NDIR technology delivers adequate compensation of long-term drift providing precise accuracy and long-term stability.
  • Sintered moisture protection coating on all duct, immersion, surface, and cable sensors protects against condensation, mechanical stress, and vibrations.
Resources

Presentation

Belimo presentations provide high-level overviews to an in-depth understanding of the technology associated with the HVAC sensors.

  • Belimo HVAC Sensors – Presentation

Video

Sensors videos are developed to educate the many features and benefits of superior reliability, easy installation, and seamless integration with major Building Automation Systems (BAS).

  • The New Sensor Range by Belimo

Webinar

Belimo offers online and recorded webinar presentations. These free webinars are available once a month lasting only 30 minutes and recorded for future reference. Watch one for yourself now and learn about Belimo sensors.

  • Overview on HVAC Sensors

Materials

A central location to access product documentation for use in your business needs.

  • belimo_sensors-meters-and-gas-monitors_brochure_en-us.pdf (pdf - 6,52 MB)
  • belimo_sensors_guide-specifications_en-us.docx (docx - 116 KB)
  • Sizing, Selection & Replacement Tools

Training

Belimo University offers a free online comprehensive training on room sensors along with other programs. Training is available online or onsite. 

  • Belimo Training
Success Stories

CanadaCollege Laval

  • Reference - College Laval, Canada (pdf - 1,43 MB)

Alabama, United StatesHeritage Elementary

  • Success Story - Heritage Elementary (pdf - 2,26 MB)

Rhode Island, United StatesProvidence College

  • Success Story - Providence College, USA (pdf - 2,34 MB)

CanadaCanada Healthcare

  • Success Story - Canada Healthcare, CA (pdf - 2,86 MB)

Texas, United StatesMission Event Center

  • Mission Event Center, Texas (pdf - 1,54 MB)

Western Wyoming, United StatesWesten Wyoming College

  • Success Story – Western Wyoming College, USA (pdf - 1,89 MB)
Software / Plug-ins

BIM plug-in for Autodesk Revit

3D data models with technical information from Autodesk Revit via BIM plug-in

This plug-in allows you to select Belimo sensors from one database and then add them to the building information modeling project with their technical data via drag & drop. All BIM users have access to all technical data in the structured and classified Revit MEP format.

The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on your computer

  • Plugin 3Dfindit: Versions Revit 2021 - Revit 2025 (zip - 404,75 MB)
  • Flyer – Efficient planning with BIM (pdf - 1,91 MB)
  • Visit Autodesk Website

Belimo RetroFIT+ App

The Source for HVAC Replacement Solutions

Belimo RetroFIT+ App allows you to find HVAC replacement solutions quickly and easily for actuators, valves, and sensors. These field devices are responsible for ensuring accurate, reliable, functioning hydronic and air control HVAC systems worldwide. Innovative technology, verified quality, and easy handling during installations and operations boost the performance and efficiency of integrated building technology. You can store projects, email selections, and access documentation.

  • Available on the App Store
  • Get it on Google Play

Belimo Assistant 2

Zbërtheni potencialin e plotë të pajisjeve tuaja Belimo
Belimo Assistant 2 mundëson konfigurimin me valë dhe pa valë, funksionimin në vend dhe zgjidhjen e problemeve të aktuatorëve të damperëve Belimo, valvulave të kontrollit, sensorëve dhe matësve me smartfonë, tabletë dhe kompjuterë.

Funksionet kryesore:
- Kontrolloni dhe modifikoni parametrat e cilësimeve të pajisjes
- Shfaqni të dhënat e identifikimit: Lloji i pajisjes, pozicioni, emërtimi, numri i serisë, adresa e magjistralit
- Adresimi (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Konfigurimi i orientuar i parametrave për pajisjen
- "Copy/Paste Configuration": Riprodhoni cilësimet për të njëjtat lloje pajisjesh
- "Live trend": Kryeni anashkalimin lokal dhe tendencën e drejtpërdrejtë me funksionin e ndarjes së lehtë
- "Health": Monitoroni KPI-të e funksionimit të pajisjes. P.sh. furnizimi me energji, gjendja e magjistralit, gjendja e sensorit etj.
- "Reports": Merrni raportet digjitale të pajisjes me funksionin e ndarjes së lehtë. P.sh. certifikata e kalibrimit, raporti i vënies në punë
- "Export Configuration": Krijoni një skedar evidence me funksionin e ndarjes së lehtë
- Rregullimi i gjuhës brenda aplikacionit (EN/DE/FR/IT/ES/CN/RU)
- I pavarur nga platforma për Android, Apple iOS dhe Windows.

Aksesorët:
- ZTH EU/US/AP (konverter USB/MP)
- ZIP-BT-NFC (konverter Bluetooth/NFC)

  • App Store
  • Google Play
  • Windows Installer
  • Quick Guide – Belimo Assistant 2 (pdf - 2,73 MB)
  • Video udhëzimesh
  • Learn More About Belimo Assistant 2

Duct Sensor Assistant App

Superior Application Data Access

With a smartphone and the Belimo Bluetooth® dongle (A-22G-A05), the duct sensor assistant app provides easy programming, commissioning, and troubleshooting of specific Belimo duct and outdoor sensors. The App allows the user to view the basic device information, configure the measuring data and display, change the address, set offsets, set maintenance and service dates, and more.

  • Available on the App Store
  • Get it on Google Play
  • belimo_duct-sensor-assistant-app_brochure_en-us.pdf (pdf - 1,4 MB)

The Room Sensor Display App

Room Sensors with Virtual Display

The Belimo Room Display App is the most innovative and convenient way to access Belimo room sensors without a display. The App's intuitive display illustrates the current room values enabling setpoints to be adjusted. A four-digit optional access code prevents input from unauthorized individuals. Third parties will not be able to access safe critical data through NFC.

  • Available on the App Store
  • Get it on Google Play
  • belimo_room-sensor-display-app_brochure_en-us.pdf (pdf - 1,02 MB)