Actuators

Belimo damper actuators are designed for use in a wide variety of HVAC applications ensuring performance, reliability and lower power consumption. With a comprehensive torque range (18 to 1400 in-lbs) suited for damper sizes as small as 6 inch round allowing the ability to direct mount on standard damper shafts or jackshafts. Actuators are suited for control dampers, air handlers, economiser units, VAV terminal units, fan coil units, fan shutters, and unit ventilators.

Versatile in Performance and Function  Non Fail-Safe

 18 to 1400 in-lbs

  • Shop Now
  • Learn More

Performance with Low Power ConsumptionFail-Safe

22 to 270 in-lbs

  • Shop Now
  • Learn More

NEMA Rated Outdoor Protected

90 to 360 in-lbs

  • Shop Now
  • Learn More

Power and FlexibilityQuick Running

Speed of 2.5 to 7 seconds

  • Shop Now
  • Learn More

Precise Linear MotionLinear

Speed of 150 seconds per 4 inches

  • Shop Now
  • Learn More

Technology that Saves LivesFire & Smoke

18 to 180 in-lbs up to 350°F

  • Shop Now
  • Learn More

Added ValueAccessories

Tools, Adapter, Brackets, Kits, Housing..

  • Shop Now
  • Learn More