2. Actuators

Fail-Safe Damper Actuators

Reliability and Safety Performance

Belimo fail-safe damper actuators have a comprehensive torque offering from 2.5 Nm to 40 Nm torque with direct coupled, rotary or linear travel that can handle many HVAC applications. Fail-safe actuators use brushless DC motor technology controlled by an Application Specific Integrated Circuit (ASIC) to provide stall protection, lower power consumption, higher efficiency and smaller transformer sizing.

  • The Complete Product Range of Air Solutions (pdf - 7,33 MB)

Increased Efficiency

Proven Reliability

Low Power Consumption

Installation Efficiency

Powerful and Reliable Control

Fail-safe actuators provide lower power consumption, increase torque, and faster running times with MFT technology. Belimo actuator accessories increase application flexibility with more options in mounting and commissioning. A wide selection of universal clamps, electrical connections, and running times are now available providing you a cost effective solution with the same reliability you have come to experience with Belimo.

Spring Return Product Range

EFB Series

270 in-lbs [30 Nm], 66 sq. ft.

  • Contact Us

AFB Series

180 in-lbs [20 Nm], 45 sq. ft.

  • Contact Us

NFB Series

90 in-lbs [10 Nm], 22 sq. ft.

  • Shop Now

LFB Series

35 in-lbs [4 Nm], 8.5 sq. ft.

  • Contact Us

TFB Series

22 in-lbs [2.5 Nm], 5.5 sq. ft.

  • Contact Us

Electronic Fail-Safe Product Range

GKB Series

360 in-lbs [40 Nm], 90 sq.ft.

  • Contact Us

NKQB Series

54 in-lbs [10 Nm], 12 sq.ft.

  • Contact Us

AHK Series

101 lbf [450 N force] 4" stroke

  • Contact Us

AHK Series

101 lbf [450 N force] 4" stroke

  • Contact Us
  • User Benefits
  • Resources
  • Success Stories
User Benefits

Consulting Engineers

Your analytical skillset makes you an invaluable asset to your organization and though your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You constantly find yourself collecting information and analysing data when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo fail-safe damper actuators offer:

  • Brushless DC motor with overload protection ensures longevity and trouble-free service
  • Standard wiring and termination nomenclature is an industry standard understood by installation contractors everywhere
  • Higher efficiency with lower power consumption avoids carbon emissions over the life of the building
  • Customer focused organization with support documentation requirements for plans and specifications

Contractors & Distributors

You need to run a lean and mean operation—however, finding new and effective ways to provide unique solutions to client problems are key to achieving the ultimate goal of increasing profits and growing your business. You feel like far too much of your time is spent diagnosing technical issues and troubleshooting problems for others when it should be spent getting the job done and moving on to the next one. Fail-safe damper actuators provide:

  • Universal clamp fits different shaft sizes to help reduce inventory
  • Clockwise or counter clockwise fail-safe rotation accomadates installation requirements for fail open or fail closed damper position
  • Accessible manual override button to help you pre-tension damper blades quickly
  • Direction of rotation switch allows the actuator travel to match the control signal output
  • Simple, direct coupling reduces labor costs
  • Mechanical end stops to adjust the angle of rotation for added installation flexibility

Building Owners

Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to Optimise your HVAC system, and preserving capital budgets. Fail-safe actuators offer:

  • Showcase your building by utilising energy efficient products and enhance your ENERGY STAR® certification
  • Electronically protected against overload increases actuator longevity and reducers maintenance cost
  • Low power consumption actuators reduce utility cost
  • Quiet operation with brushless DC motor keeps office spaces aquistically comfortable
  • Reliable and precise actuator positioning for ventilation dampers meets code requirements and keeps occupants comfortable

Facility Managers

Higher energy prices combined with costly building inefficiencies are making your job more and more difficult to perform. While you should be looking for new and innovative ways to reduce energy consumption and improve facility performance, you’re simply too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Fail-safe damper actuators can:

  • Guarantee minimum torque over entire specified operating range with no loss in performance due to temperature, supply voltage or speed
  • Clockwise or counter clockwise fail-safe rotation accomadates tennant improvement of retrofit installation requirements for fail open or fail closed damper position
  • Provide reliable operation and occupant comfort with increase building performance
  • Easy installation for tenant improvement projects
  • Online technical support and local inventory from controls distributors makes replacement of any damper actuator fast and easy

ESCO

You are tasked with communicating to organizations how they can save energy and improve performance — but key opportunities are passing you by. Why? Most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Belimo’s fail-safe damper actuators offer:

  • Minimum torque guaranteed over entire specified operating range; no loss in performance due to temperature, supply voltage or speed ensures air distribution system performance
  • Electronically protected against overload decreases maintenance cost
  • Higher efficiency with lower power consumption saves energy cost
  • Reliable and precise actuator positioning for ventilation dampers meets code requirements and reduces the cost of conditioning outdoor air
  • Reliable gear-box holding force keeps dampers closed and reduces costly infiltration of outside air
Resources

Tools & Materials

A central location to access product documentation for use in your business needs.

  • The Complete Product Range of Air Solutions (pdf - 7,33 MB)
  • Multi-Function Technology
  • PC-Tool
  • Hand Held Programming Devices
Success Stories

Cincinnati, United StatesMetropolitan Sewer District

  • Learn More