通过 RetroFIT+ 方案提高舒适度和能效

  1. 主页

Maximise Efficiency: HVAC System Upgrades for Building Renovation

HVAC system upgrades with our RetroFIT+ solutions

Choose Your Impact

Every building faces challenges, whether big or small. Tackling them effectively can lead to numerous benefits. Simple adjustments can create impressive results, and you can achieve even more with a little extra effort. Adapting the hydronic network for heating and cooling provides substantial advantages but is not always necessary. At Belimo, we believe in taking small steps for significant gains - "Small devices, big impact."

We understand the sweet spot - maximizing energy savings, boosting system efficiency, and elevating comfort levels. Whether you're looking for a simple improvement, a significant overhaul, or something in between, we have the technology and expertise to help.

Start With Minimal Effort
and Save Up To

Optimise existing HVAC systems with simple improvements

  • 阅读更多信息

Upgrade Your System
and Save Up To

Extend system lifespan with modern technology and minimal impact on operations

  • 阅读更多信息

Make the Most Out of It
and Save Up To

Overhaul your HVAC system to fundamentally improve performance

  • 阅读更多信息
Find your regional representatives
  • RetroFIT+
  • 成功案例
RetroFIT+

6 reasons why you should retrofit your building

Reason 1节能

Retrofitting HVAC systems can significantly enhance energy efficiency, which helps reduce energy consumption and costs.

Reason 2Improved comfort

Retrofitting can enhance indoor air quality and thermal comfort, creating a healthier and more enjoyable environment for occupants.

Reason 3Increased property value

Energy-efficient buildings are more attractive to buyers and renters, leading to increased property value and higher occupancy rates.

Reason 4Resource conservation

Retrofitting extends the lifespan of existing buildings, reducing the need for new construction and preserving natural resources.

Reason 5Reduced emissions

Buildings account for approximately 40% of global CO2 emissions. Retrofitting helps lower operational emissions, contributing to climapproximatelyate change mitigation efforts.

Reason 6Incentives and legislative compliance

Government incentives are available for commercial retrofit projects, while in certain regions, adherence to energy requirements is mandatory for buildings.

Explore Our Solutions For Retrofitting Diverse Buildings

Optimizing energy usage benefits all buildings, but each type has unique load profiles and requirements. Tailored approaches ensure efficiency, air quality, and comfort for occupants. Retrofitting is a major component of any building’s lifecycle and can make an enormous difference in the efficiency of a facility. Our team has decades of experience in the HVAC industry, and our products are proven to deliver results. Let's explore how RetroFIT+ can revolutionize energy usage in different types of buildings:

  • Schools

    Seasonally in Session

    With occupancy defined by classroom hours and seasons, energy consumption should align with the building’s load profile. With an average occupancy of 7 hours/day when school is in session, these buildings could reduce energy consumption and the correlating costs by 30% by curtailing usage between 6pm - 8am when the building is not being used at full capacity. By coordinating energy usage with occupancy levels both in regard to timing and specific area usage (classrooms, gym, library, etc.), students can be more comfortable with greater potential for concentration thanks to monitored and controlled air quality. Further, more efficient energy consumption can have a positive impact on publicly funded institutions and their tax obligations. 

    The proportionate energy consumption of school buildings depends on the building's age, size, geographical location, and type of equipment used. In school buildings, heating, ventilation, air conditioning systems and hot water sanitary (HWS) account for approximately 80% of energy consumption.

    The RetroFIT+ Solutions You Need: How Belimo Supports

    With Belimo devices, you can improve energy efficiency and comfort, while improving indoor air quality:

    • Change to a Variable Flow System
    • Implement Data-Driven Decision-Making
    • Take Advantage of Demand-Controlled Ventilation
    • Change to a variable flow system
    • Implement data-driven decision-making
    • Take advantage of demand-controlled ventilation
  • Hospitals

    Around-the-Clock Energy for Around-the-Clock Care

    In hospitals, energy availability is required 24/7. Moreover, there needs to be a significant amount of flexibility for heating, cooling, and ventilation, as well as dynamic balancing capabilities to supply the appropriate amount of heating or cooling for each building area.

    Different building types experience different degrees of energy usage according to the nature of their function. Air conditioning, heating and hot water sanitary (HWS) account for approximately 73% of energy consumption in hospitals.

    The RetroFIT+ Solutions You Need: How Belimo Supports

    Hospitals and other healthcare facilities have a 24/7 role. The HVAC system's availability and reliability are key to promoting comfort and healthy indoor air regarding infection control and safety. With Belimo products, you can ensure the availability, thermal comfort, adequate ventilation and energy efficiency while allowing more flexible space planning and easy troubleshooting:

    • Change to a Variable Flow System
    • Implement Data-Driven Decision-Making
    • Take Advantage of Demand-Controlled Ventilation
    • Change to a variable flow system
    • Implement data-driven decision-making
    • Take advantage of demand-controlled ventilation
  • Office Buildings

    Heating and Cooling That Clocks Out When Your Colleagues Do

    As office buildings are occupied during business hours only, energy usage should be optimised to suit the hours of operation. With an average occupancy of 9.3 hours/day, these buildings could reduce energy consumption and the correlating costs by 30% by curtailing usage between 8pm - 6am when the building is not being used at full capacity. This way, heating and cooling activity is not wasted on an empty building, saving energy costs and reducing emissions output. Dynamic balancing ensures comfort even when occupancies change.

    In office buildings, air conditioning, heating, and domestic hot water account for approximately 56% of energy consumption. 

    The RetroFIT+ Solutions You Need: How Belimo Supports

    Average occupancy is 9.3 hours/day. By dynamically adjusting energy usage to suit the load profile and occupancy rates, you can save over 30% energy between 8pm - 6am when the building is experiencing low to no use. With Belimo devices, you can improve energy efficiency, comfort, and building health, while allowing more flexible space planning, making it easier to find tenants to rent office space:

    • Change to a Variable Flow System
    • Implement Data-Driven Decision-Making
    • Take Advantage of Demand-Controlled Ventilation
    • Change to a variable flow system
    • Implement data-driven decision-making
    • Take advantage of demand-controlled ventilation
  • Hotels

    Comfort Comes First

    Like offices and schools, hotels are not occupied at full capacity throughout the entire day. However, they are generally at their highest occupancy in the later hours of the day and at night when guests sleep. Providing guests with a comfortable stay is a top priority. Ensuring good air quality, unobtrusive noise levels, and a hygienic environment are also essential in this context.

    In hotels, air conditioning, heating and warm water account for approximately 58% of energy consumption.

    The RetroFIT+ Solutions You Need: How Belimo Supports

    30% energy saved by reducing consumption when the building is unoccupied. 

    Average occupancy is 9.3 hours/day. By dynamically adjusting energy usage to suit the load profile and occupancy rates, you can save over 30% energy between 8am - 6pm when the building is experiencing low to no use. With Belimo devices, you can improve energy efficiency, comfort, and building health:

    • Change to a Variable Flow System
    • Implement Data-Driven Decision-Making
    • Take Advantage of Demand-Controlled Ventilation
    • Change to a variable flow system
    • Implement data-driven decision-making
    • Take advantage of demand-controlled ventilation
  • Mixed-Use Buildings

    System Agility to Suit Multiple Tenants

    Shopping centers, sports venues, airports, and cultural centers – while the functions of these buildings are different, they share some things in common: fluctuating occupant traffic and a need to maintain high comfort and dynamic balancing to ensure high availability of cooling and heating energy. The system in place must be agile, as demands change frequently to accommodate changes in space planning. Moreover, as these buildings often house multiple tenants, providing each space with certified energy billing within the individual cost centers must be considered.

    The proportionate energy consumption of mixed-use buildings is very distinct. The energy consumption patterns depend on many factors, such as the building's purpose, age, size, geographical location, and type of equipment used. In mixed-use buildings, HVAC systems account for the largest proportion of energy consumption.

     

    The RetroFIT+ Solutions You Need: How Belimo Supports

    While mixed-use buildings such as shopping malls and sports venues have different purposes and functions, both building types share fluctuating occupancy levels and the high demand and availability of heating and cooling energy. With Belimo devices, you can dynamically balance the heating and cooling loads to optimize energy consumption patterns and ventilation according to occupancy levels.

    • Change to a Variable Flow System
    • Implement Data-Driven Decision-Making
    • Take Advantage of Demand-Controlled Ventilation
    • Change to a variable flow system
    • Implement data-driven decision-making
    • Take advantage of demand-controlled ventilation

Belimo RetroFIT+ App

The Source for HVAC Actuator and Valve Replacement Solutions

Belimo RetroFIT+ App allows you to quickly and easily find HVAC replacement solutions for valves and actuators. Valves and actuators are responsible for ensuring reliable, functioning hydronic and air control HVAC systems all over the world. With innovative technology, verified quality, and easy handling during installations and operation, they boost the performance and efficiency of integrated building technology. The Belimo RetroFIT+ App provides air and water retrofit application solutions with direct coupled or remote access linkages and energy efficient actuators.

  • Store Projects
  • Email Selections
  • Access Resources
  • App Store
  • Google Play
  • RetroFIT+ Product Replacement Tool (Desktop version)

如何使用Belimo RetroFIT+ App找到合适的替换产品

使用扫描功能

提交支持需求

搜索产品名称

搜索计量值

搜索测量数值

常见问题

  • What does HVAC retrofit mean?

    Retrofit refers to the process of making improvements or upgrades to existing systems or structures. In the context of buildings, retrofitting typically involves upgrading or modifying HVAC systems, lighting, insulation, or other components to optimise energy efficiency, improve performance, and extend the lifespan of the building. HVAC retrofitting can involve replacing outdated equipment, installing new controls or sensors, improving insulation, and implementing other efficiency-enhancing measures to reduce energy consumption and improve indoor comfort.

  • Why is retrofitting buildings important?

    Retrofitting buildings is important because it allows for the upgrade and improvement of existing HVAC (Heating, Ventilation, and Air Conditioning) systems. This can result in higher energy efficiency, improved comfort, and reduced environmental impact. Retrofits can also help meet new regulatory requirements and improve the overall value of the building while contributing to a greener future. 

  • What is RetroFIT+?

    The "+" symbolizes the additional value that Belimo contributes to retrofit projects. Belimo offers many products ideally suited for renovation projects, including damper actuators, control valves, sensors and meters. If an adapter or linkage is required, our extensive range of retrofit accessories ensures a straightforward on-site installation process. If our standard offerings do not include the ideal replacement product, we also provide the option for customized products and linkages. However, our support and application consulting extends beyond just the product aspect. Belimo's sales managers and application specialists are dedicated to helping you determine the optimal approach for your renovation project.

  • How much does it cost to retrofit an HVAC system?

    The cost of retrofitting an HVAC system can vary depending on various factors such as the size of the building, the complexity of the retrofit, the specific components being upgraded, and the local market conditions. It is important to assess each project individually to determine an accurate cost estimate. Belimo provides a range of HVAC system retrofit options. Whether you seek a minor enhancement, a major transformation, or anything in between, we possess the technology and expertise to assist you and can provide a cost estimate accordingly.

成功案例

气体消耗减半:搏力谋通过 Großröhrsdorf 基地的 RetroFIT+ 项目实现节能效益

搏力谋致力于提高建筑物能效,减少 CO₂ 排放。位于德国 Großröhrsdorf 据点的供暖系统的升级改造就是一个例子,该场所占地约19,000平方米。

在我们自己的 RetroFIT+ 专家介入之前,该基地每年消耗75万千瓦时的气体。通过一系列有针对性的调整和现代化措施,我们成功地将这一能耗减半,每年可减排75吨 CO₂。

投资回收期约为一年,每年可节省38,000欧元。

请观看我们的视频,了解搏力谋在减少能耗、降低成本和积极环保方面所采取的实际措施与技术。
 


气体消耗减半:搏力谋通过 Großröhrsdorf 基地的 RetroFIT+ 项目实现节能效益

搏力谋致力于提高建筑物能效,减少 CO₂ 排放。位于德国 Großröhrsdorf 据点的供暖系统的升级改造就是一个例子,该场所占地约19,000平方米。

在我们自己的 RetroFIT+ 专家介入之前,该基地每年消耗75万千瓦时的气体。通过一系列有针对性的调整和现代化措施,我们成功地将这一能耗减半,每年可减排75吨 CO₂。

投资回收期约为一年,每年可节省38,000欧元。

请观看我们的视频,了解搏力谋在减少能耗、降低成本和积极环保方面所采取的实际措施与技术。
 

搏力谋能量阀® 可减少40%的碳排量

为了响应纽约市的一项监管要求,即从2024年开始,高楼大厦需要提高运营能效并减少碳排量,一家大型物业管理公司采用搏力谋能量阀®, 对主要建筑楼进行了升级改造,这是一款开创性的物联网设备,旨在优化能量的使用及维持暖通空调系统中的ΔT值。

升级之后,能量消耗和成本大幅降低,仅2023年就节省了100多万美元的电力。这一努力还为派拉蒙赢得了210万美元的公用事业奖励,使这些建筑大厦的运营与2030年的碳减排目标保持一致,并获得了顶级的可持续性发展认证。这标志着向2050年碳中和目标迈出了一大步,展示了我们致力于可持续性发展和提高能效的决心。

请观看视频,了解更多有关 CO2 减排和成本节约方面的信息。

 

  • Reference – Paramount Group, New York, USA (pdf - 358 KB)

Efficiency Made Easy: A Belimo Energy Valve™ Story

Retrofitting of the historic Hotel Admiral Bergen (Norway) was already in full swing when Geir Hovden of DNB Commercial Real Estate learned about the Belimo Energy Valve™ through a particular episode of the Practical PropTech podcast. That episode examined closely how cutting-edge technology, such as the Belimo Energy Valve™, is transforming the way we manage building operations and saves energy. Although already midway through the project, it was immediately decided to pivot and equip the hotel's hydronic system with Energy Valves. Their decision yielded impressive results, including enhanced operational efficiency, significant cost savings, and a substantial contribution to their sustainability goals.

Watch the video to discover how our innovation makes installations easier and provides valuable insights for better, smarter building management. 
 

See what our customers are saying

For property managers and building owners

For project and facility managers

RetroFIT+ saves Providence College millions: No new chiller required.

 

Providence 学院成立于1917年,由40栋校园建筑组成。随着计划的不断扩大,冷冻水供应已接近饱和。 如何在不安装新的冷却机的情况下满足日益增长的需求,同时还能节省冷却和泵送成本?采用搏力谋能量阀®来改造东校区的建筑是个理想的解决方案,有助于学院实现其环保目标。

  • 了解有关这方面的更多信息

免于安装新冷却器:RetroFIT+ 为普罗维登斯学院节省了数百万美元

Retrofitting buildings for energy-efficiency and sustainability

After a reassessment and recommissioning, Brookfield Place saves 8.9 million litres of water per day in the primary heating system alone.
 

Click on the Map to Find a Reference Building


HVAC hydronics – the goldmine in building renovation projects.

The smart control of heating, cooling, and ventilation loads has a big impact on the energy efficiency of buildings. A key aspect here is the heating and chilled water circuit, i.e. the hydronics of a building.

Generation
- No energy loss at zero load reduces operating costs.
- Planning reliability as a first step towards better energy efficiency.

Distribution
- Pressure fluctuations in distribution lead to lower power output.
- Making energy flow visible.

Zone
- Demand-driven zone control.

Find out how we can support you in this:


Contact Us Today to Optimize Your HVAC System With RetroFIT+

At Belimo, we are at your service to guide you to the best solution for your needs, so you can reduce your energy costs and carbon emissions for a more sustainable future.

We change the world to be more efficient. Be part of it!

 


We would be happy to advise you personally

More RetroFIT+ Related Documentation and Materials

  • Belimo RetroFIT+ Tool
  • RetroFIT+ Replacement Products
  • RetroFIT+ 指南 (pdf - 6.23 MB)
  • RetroFIT+ 清单 –水产品应用 (pdf - 2.71 MB)
  • RetroFIT+ 角行程阀适配器的数据收集 (pdf - 1.11 MB)
  • RetroFIT+座阀适配器的数据收集 (pdf - 950 KB)
  • Sustainability – Belimo Statement



欢迎来到搏力谋 {{js-currentCountryName}}

{{js-currentCountryText}}
联系我们 隐私政策/使用条款 更改隐私设置
'+41 43 843 61 11
订阅
BELIMO Holding AG,Brunnenbachstrasse 1,8340 Hinwil(瑞士)