K232B/SRF24A-S2-R
Open/close ball valve, 2-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps, Kvs 84 m³/h, Fluid temperature -15...90°C [5...194°F]
Rotary actuator fail-safe (RetroFIT+) NC, 20 Nm, AC/DC 24 V, Open/close, 75 s, 2x SPDT, IP54, F03/F04/F05
Actuator supplied separately
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
ZSFF-08
Form fit adapter flat head, 8xø17x55 mm (WxøxH), for SRF..-R
ZSFF-09
Form fit adapter flat head, 9xø12x55 mm (WxøxH), for SRF..-R
ZSFF-10
Form fit adapter flat head, 10xø17x55 mm (WxøxH), for SRF..-R
ZSFF-11
Form fit adapter flat head, 11xø14x55 mm (WxøxH), for SRF..-R
ZSFF-14
Form fit adapter flat head, 14xø18x55 mm (WxøxH), for SRF..-R
ZSFK-12
Form fit adapter wedge groove, ø12x4x55 mm (øxWxH), for SRF..-R
ZSFK-14
Form fit adapter wedge groove, ø14x5x55 mm (øxWxH), for SRF..-R
ZSFV-08
Form fit adapter square, 8x8x55 mm (LxWxH), for SRF..-R
ZSFV-09
Form fit adapter square, 9x9x55 mm (LxWxH), for SRF..-R
ZSFV-10
Form fit adapter square, 10x10x55 mm (LxWxH), for SRF..-R
ZSFV-11
Form fit adapter square, 11x11x55 mm (LxWxH), for SRF..-R
ZSFV-12
Form fit adapter square, 12x12x55 mm (LxWxH), for SRF..-R
ZSFV-14
Form fit adapter square, 14x14x55 mm (LxWxH), for SRF..-R
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 5 W
- Power consumption (holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm²
- Torque
- 20 Nm
- Control type
- Open/close
- Direction of rotation (fail-safe)
-
- Selectable:
- Deenergised NC, valve closed (A – AB = 0%)
- Deenergised NO, valve open (A – AB = 100%)
- Manual override
- By means of hand crank and locking switch
- Running time (motor)
- 75 s / 90°
- Running time (fail-safe)
- <20 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2