български
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
  • BG EN
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
  3. Linear Actuators

LH24A60



Learn more
Back to product category
LH24A60

LH24A60

Linear actuator, 150 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 60 mm, IP54
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
Z-AS2

Z-AS2

End stop kit, for LH..A / CH..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

Add to Project List
Please contact your local Sales Representative for ordering.
Z-KS2

Z-KS2

Coupling piece M6

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.5 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Force
150 N
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
selectable with switch 0 (extended) / 1 (retracted)
Manual override
With push-button, can be locked
Stroke
60 mm
Running time (motor)
150 s / 100 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+359 2 952 34 70
Subscribe to newsletter
BELIMO Bulgaria Ltd., Balchik 6 Street, Office 1-2, 1612 Sofia (Bulgaria)