български
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
  • BG EN
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
  3. Variable Air Volume

CMV-160-MP



Learn more
Back to product category
CMV-160-MP

CMV-160-MP

VAV control unit complete with damper blade and air velocity sensor for pressure-independent VAV applications in controlled apartment ventilations. For installation in round ducts., 2 Nm, MP-Bus, 0/2...10 V

Only available through manufacturers of VAV boxes
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
System integration

Current documents

  • Download
  • Download

Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

CRA24-B3

CRA24-B3

Room temperature controller with manual operation, Output 2...10 V: supply air VAV, Output 2...10 V: exhaust air VAV, Output 2/3-Point: heating, AC 24 V, Mode selection and display: COMF / MIN / MAX, rotary button +/-

Add to Project List
Please contact your local Sales Representative for ordering.
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
2.5 VA
Connection Supply Control
Cable 1 m, 4x 0.34 mm²
Torque
2 Nm
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Manual override
With magnet
Running time (motor)
70 s
Protection category
IP00
Ambient Temperature
0...50°C [32...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+359 2 952 34 70
Subscribe to newsletter
BELIMO Bulgaria Ltd., Balchik 6 Street, Office 1-2, 1612 Sofia (Bulgaria)