C215QPW-N/CQK24A
Open/close ball valve for potable water applications, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1000 kPa, Kvs 16 m³/h, Fluid temperature 5...100°C [41...212°F]
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, Open/close, 75 s, IP40
Actuator supplied separately
- List price
- EUR 260,10
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 2x 0.34 mm²
- Control type
- Open/close
- Protection category
- IP40
- Pattern
- 2-way
- Kvs
- 16 m³/h
- Potable water certificate
-
- ACS
- DVGW
- KIWA
- PZH
- WRAS
- ÜA
- Fluid
- Potable water
- Fluid temperature
- 5...100°C [41...212°F]
- Differential pressure
- ∆pmax 200 kPa
- Close-off pressure
- 1600 kPa
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal thread