• Instructions for Webshop
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue / Datanorm
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
    Deutsch
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
  • DE EN
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
    • Instructions for Webshop
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue / Datanorm
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
  3. Pressure Independent Control Valves

C220QP-F/CQD24A-SR



Learn more
Back to product category
C220QP-F/CQD24A-SR

C220QP-F/CQD24A-SR

PI Zone Valve (PIQCV), 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, V'nom 980 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C)
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 2...10 V, 15 s, IP40
Actuator supplied separately

List price
EUR 333,00
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
  • Product videos
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
MagiCAD Cloud

  • View now
  • View now

Hydronic schemes
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
EXT-OC-ZQ20-P

EXT-OC-ZQ20-P

Insulation shell for valve C2..QP-.., DN 20
only for non-condensing applications

List price: EUR 34,60
Your price: ...
Add to Project List
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

List price: EUR 25,20
Your price: ...
Add to Project List
ZCQ-C

ZCQ-C

End stop clip, for CQ.. actuator
Multipack 5 pcs.

List price: EUR 10,50
Your price: ...
Add to Project List
ZCQ-E

ZCQ-E

Spindle extension CQ

List price: EUR 28,20
Your price: ...
Add to Project List
ZCQ-W

ZCQ-W

Housing cover CQ, Colour: white (RAL 9010)

List price: EUR 9,50
Your price: ...
Add to Project List
ZR2320

ZR2320

Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"

List price: EUR 17,10
Your price: ...
Add to Project List
Product videos

Pressure independent zone valve PIQCV

The PIQCV (Pressure Independent Quick Compact Valve) is a pressure-independent characterised control valve which permanently supplies all heating and cooling elements with precisely the amount of water needed.

Play now Share via email
Details

Specifications

Valve specifications

Pattern
2-way
V'nom [l/h]
980
V'nom [l/s]
0.272
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-20...120°C [-4...248°F]
Fluid temperature note
with actuator 2...90°C
Differential pressure
∆p 16...350 kPa
Close-off pressure
1400 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1 W
Power consumption (holding)
0.3 W
Power Consumption For Wire Sizing
1.5 VA
Connection Supply Control
Cable 1 m, 4x 0.34 mm²
Control type
DC 2...10 V
Protection category
IP40

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+49 711 167 83-0
Subscribe to newsletter
BELIMO Stellantriebe Vertriebs GmbH, Rita-Maiburg-Straße 30, 70794 Filderstadt (Germany)