Eesti keel

    English

    Русский
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
  • ET EN RU
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
  3. Potable Water Valves

EXT-R225-B3-PW



Learn more
Back to product category
EXT-R225-B3-PW

EXT-R225-B3-PW

Open/close ball valve, 2-way, DN 25, Internal thread, Rp 1", PN 10, ps 1000 kPa, Kvs 70 m³/h, Fluid temperature 5...65°C [41...14°F]

Please contact your local Belimo representative for ordering.
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
  • Actuator selection
  • Downloads
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for EXT-R225-B3-PW
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    70 m³/h
    Potable water certificate
    • DVGW registration number: DW-6102CM0126
    • ACS registration number: 20 ACC LY 082
    • WRAS registration number: 1609315
    Fluid
    Potable water
    Fluid temperature
    5...65°C [41...14°F]
    Fluid temperature note
    Occasional increases up to 90°C are permitted for a maximum period of 1 hour
    Close-off pressure
    1000 kPa
    Differential pressure Δpmax
    1000 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
    +372 6140 811
    Subscribe to newsletter
    BELIMO Balticum OÜ, Türi 10d, 11313 Tallinn (Estonia)