• Refrigeration Valves
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
    Belimo Образование
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
    Eesti keel
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
  • ET EN RU
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
    • Refrigeration Valves
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
    Belimo Образование
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
  2. Клапаны
  3. Приводы клапанов

NVC24A-SZ-TPC



Learn more
Back to product category
NVC24A-SZ-TPC

NVC24A-SZ-TPC

Globe valve actuator, 1000 N, AC/DC 24 V, 0.5...10 V, 35 s, Stroke 20 mm, IP54, Terminals with cable
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
Mechanical accessory

ZNV-C

ZNV-C

Spare coupling

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
5.5 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Control type
DC 0.5...10 V
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Добро пожаловать в Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Изменить настройки конфиденциальности Примечание по безопасностиx General terms and conditions Imprint
+372 6140 811
Подписаться на рассылку новостей
BELIMO Balticum OÜ, Türi 10d, 11313 Tallinn (Estonia)