Регулирующие клапаны с равнопроцентной характеристикой

Регулирующий шаровой клапан (CCV) сочетает в себе превосходные закрывающие возможности шарового клапана с действительно равнопроцентной характеристикой расхода для достижения превосходного контроля.

Learn more
Filter by
Sort by:  Relevance
Pattern
Kvs range
Kvs (Sequence 1) range
Kvs (Sequence 2) range
Valve size
Pipe connection
Clear
174 Results found
  • 3
  • 4
  • 5
  • 6
  • 7
Sort by:  Relevance
  • Relevance
  • Name (Ascending)
  • Name (Descending)
  • Price (Ascending)
  • Price (Descending)
R3020-1P6-1-B2

R3020-1P6-1-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 1.6 m³/h, Kvs2 1 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-1P6-1P6-B2

R3020-1P6-1P6-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 1.6 m³/h, Kvs2 1.6 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-1P6-2P5-B2

R3020-1P6-2P5-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 1.6 m³/h, Kvs2 2.5 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-1P6-4-B2

R3020-1P6-4-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 1.6 m³/h, Kvs2 4 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-1P6-P63-B2

R3020-1P6-P63-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 1.6 m³/h, Kvs2 0.63 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-2P5-1-B2

R3020-2P5-1-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 2.5 m³/h, Kvs2 1 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-2P5-1P6-B2

R3020-2P5-1P6-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 2.5 m³/h, Kvs2 1.6 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-2P5-2P5-B2

R3020-2P5-2P5-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 2.5 m³/h, Kvs2 2.5 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-2P5-4-B2

R3020-2P5-4-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 2.5 m³/h, Kvs2 4 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-2P5-P63-B2

R3020-2P5-P63-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 2.5 m³/h, Kvs2 0.63 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-4-1-B2

R3020-4-1-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 4 m³/h, Kvs2 1 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-4-1P6-B2

R3020-4-1P6-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 4 m³/h, Kvs2 1.6 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-4-2P5-B2

R3020-4-2P5-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 4 m³/h, Kvs2 2.5 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-4-4-B2

R3020-4-4-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 4 m³/h, Kvs2 4 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-4-P63-B2

R3020-4-P63-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 4 m³/h, Kvs2 0.63 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-4-S2

R3020-4-S2

Characterised control valve, 3-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, Kvs 4 m³/h, Fluid temperature -10...120°C [14...248°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-6P3-S2

R3020-6P3-S2

Characterised control valve, 3-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, Kvs 6.3 m³/h, Fluid temperature -10...120°C [14...248°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-P63-1P6-B2

R3020-P63-1P6-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 0.63 m³/h, Kvs2 1.6 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-P63-2P5-B2

R3020-P63-2P5-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 0.63 m³/h, Kvs2 2.5 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
R3020-P63-4-B2

R3020-P63-4-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 0.63 m³/h, Kvs2 4 m³/h, Fluid temperature 6...80°C [43...176°F]

Add to Project List
Please contact your local Sales Representative for ordering.
  • 3
  • 4
  • 5
  • 6
  • 7