3. Приводы без охранной функции

GM24SR-T2



Learn more
Back to product category
GM24SR.15

GM24SR.15

Rotary actuator, 40 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), IP54, Terminals
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
System integration

Current documents

  • Download
  • Download
  • Download

Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

Z-GMA

Z-GMA

Baseplate extension for GM..A to GM..

Add to Project List
Please contact your local Sales Representative for ordering.
AH-GMA

AH-GMA

Actuator arm for standard shaft clamp

Add to Project List
Please contact your local Sales Representative for ordering.
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

Add to Project List
Please contact your local Sales Representative for ordering.
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm

Add to Project List
Please contact your local Sales Representative for ordering.
S.MISPI.10

S.MISPI.10

Position indicator

Please contact your local Belimo representative for ordering.
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-GMA

ZG-GMA

Mounting kit for linkage operation for flat installation

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGE24

SGE24

Positioner for built-in mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGF24

SGF24

Positioner for front-panel mounting

Add to Project List
Please contact your local Sales Representative for ordering.
A.EIST.10

A.EIST.10

Connecting terminal compl. IP65, 24 V

Add to Project List
Please contact your local Sales Representative for ordering.
S.EISBP.10

S.EISBP.10

Blanking plug

Add to Project List
Please contact your local Sales Representative for ordering.
S.EISCC.10

S.EISCC.10

Cable conduit connector, 1/2" NPT

Add to Project List
Please contact your local Sales Representative for ordering.
S.EISCC.11

S.EISCC.11

Cable conduit connector, M20

Add to Project List
Please contact your local Sales Representative for ordering.
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

How to - Installing GM Actuators

How-To: Installing GM Actuators

Play now Share via email

How to - Wiring GM Actuators

How-To: Wiring GM Actuators

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Terminals 2.5 mm² [12 AWG] (cable ø4...7.5 mm [ø0.16...0.29"], 4-wire)
Torque
40 Nm
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
Y = 0 V: left end stop, position CW
Manual override
With lateral lever, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time motor variable
90...150 s
Mechanical interface
Universal shaft clamp reversible 12...26.7 mm
Protection category
IP54
Ambient Temperature
-30...55°C [-22...131°F]