3. Приводы клапанов

CQKD230A



Learn more
Back to product category
CQKD230A

CQKD230A

Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC 100...240 V, Open/close, 15 s, IP40
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
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZCQ-C

ZCQ-C

End stop clip, for CQ.. actuator
Multipack 5 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZCQ-E

ZCQ-E

Spindle extension CQ

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
7 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Torque
1 Nm
Control type
Open/close
Direction of rotation (fail-safe)
Fix deenergised closed (end stop NC = 0%)
Manual override
With actuator (clicked out)
Running time (motor)
15 s / 90°
Running time (fail-safe)
15 s
Protection category
IP40
Ambient Temperature
5...40°C [41...104°F]