3. Аксессуары

BKSE24-6



Back to product category
BKSE24-6

BKSE24-6

Communication and control unit for smoke control dampers
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
AC 24 V
Power consumption (running)
3.5 W
Power Consumption For Wire Sizing
5.5 VA
Connection Supply Control
Terminals, 18x 1.5 mm²
Protection category
IP20
Ambient Temperature
0...50°C [32...122°F]