2. Датчики / счетчики
  3. Комнатные блоки

CRK24-B1



Learn more
Back to product category
CRK24-B1

CRK24-B1

Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary knob +/-
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
CRZA-A

CRZA-A

Cover for CR24-A.. controller, without operating elements

Add to Project List
Please contact your local Sales Representative for ordering.
CRZW

CRZW

Mounting plate for CR24.. controller

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 24 V
Measured values
Temperature
Output signal
2...10 V