LRF24-MP-O
Rotary actuator fail-safe NO, 4 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 75 s (75...300 s), IP54
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Electrical accessory
ZN230-24MP
MP-Bus power supply for MP actuators
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
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 6 W
- Power consumption (holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 10 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 4 Nm
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Direction Of Motion Motor
- Y = 0 (0 V = A–AB = 0%)
- Direction of rotation (fail-safe)
- Deenergised NO, valve open (A–AB = 100%)
- Manual override
- No
- Running time (motor)
- 75 s / 90°
- Running time motor variable
- 75...300 s
- Running time (fail-safe)
- <20 s
- Protection category
- IP54
- Ambient Temperature
- -30...50°C [-22...122°F]