2. RetroFIT+
  3. Приводы регулирующих кранов

HTY24-SR



Learn more
Back to product category
HTY24-SR

HTY24-SR

Rotary actuator for mixing valves, 10 Nm, AC/DC 24 V, 0...10 V, 35 s, IP40
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
MS-NRA

MS-NRA

Mounting kit for LK mixing valve

Add to Project List
Please contact your local Sales Representative for ordering.
MS-NRB

MS-NRB

Mounting kit for Barberi mixing valves

Add to Project List
Please contact your local Sales Representative for ordering.
MS-NRC

MS-NRC

Mounting kit for Honeywell/Centra DR..MA mixing valves

Add to Project List
Please contact your local Sales Representative for ordering.
MS-NRC1

MS-NRC1

Mounting kit for Honeywell/Centra DRU.. mixing valves

Add to Project List
Please contact your local Sales Representative for ordering.
MS-NRE

MS-NRE

Mounting kit for mixing valves with 12 mm round shaft

Add to Project List
Please contact your local Sales Representative for ordering.
MS-NRE6

MS-NRE6

Mounting kit for ESBE mixing valves VRG/VRB/VRH

Add to Project List
Please contact your local Sales Representative for ordering.
MS-NRH

MS-NRH

Mounting kit for Hora mixing valves

Add to Project List
Please contact your local Sales Representative for ordering.
MS-NRL

MS-NRL

Mounting kit for Siemens/Landis&Stäfa mixing valves VCI/VBG/VBF

Add to Project List
Please contact your local Sales Representative for ordering.
MS-NRLA

MS-NRLA

Mounting kit for Lazzari mixing valves

Add to Project List
Please contact your local Sales Representative for ordering.
MS-NRLO

MS-NRLO

Mounting kit for Lovato mixing valves

Add to Project List
Please contact your local Sales Representative for ordering.
MS-NRS

MS-NRS

Mounting kit for Satchwell MB mixing valves

Add to Project List
Please contact your local Sales Representative for ordering.
MS-NRSF

MS-NRSF

Mounting kit for Satchwell MBF mixing valves

Add to Project List
Please contact your local Sales Representative for ordering.
WNR

WNR

Mounting kit

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
10 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
clockwise rotation (cw)
Manual override
Temporary and permanent gear train disengagement with rotary knob on the housing
Angle of rotation
90°
Running time (motor)
35 s / 90°
Protection category
IP40