2. RetroFIT+
  3. Приводы регулирующих кранов

SR230P-R



Learn more
Back to product category
SR230P-R

SR230P-R

Rotary actuator (RetroFIT+), 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP66/67, F03/F04/F05
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
ZPF-08

ZPF-08

Form fit adapter flat head, 8xø17x57 mm (WxøxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPF-09

ZPF-09

Form fit adapter flat head, 9xø12x57 mm (WxøxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPF-10

ZPF-10

Form fit adapter flat head, 10xø17x57 mm (WxøxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPF-11

ZPF-11

Form fit adapter flat head, 11xø14x57 mm (WxøxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPF-14

ZPF-14

Form fit adapter flat head, 14xø18x57 mm (WxøxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPK-12

ZPK-12

Form fit adapter wedge groove, ø12x4x57 mm (øxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPK-14

ZPK-14

Form fit adapter wedge groove, ø14x5x57 mm (øxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPV-08

ZPV-08

Form fit adapter square, 8x8x57 mm (LxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPV-09

ZPV-09

Form fit adapter square, 9x9x57 mm (LxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPV-10

ZPV-10

Form fit adapter square, 10x10x57 mm (LxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPV-11

ZPV-11

Form fit adapter square, 11x11x57 mm (LxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPV-12

ZPV-12

Form fit adapter square, 12x12x57 mm (LxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPV-14

ZPV-14

Form fit adapter square, 14x14x57 mm (LxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
HH230

HH230

Heater, with mechanical humidistat

Please contact your local Belimo representative for ordering.
HT230

HT230

Heater, with adjustable thermostat

Please contact your local Belimo representative for ordering.
S2A GR

S2A GR

Auxiliary switch 2x SPDT add-on, grey

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
7 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm², FRNC (halogen-free)
Torque
20 Nm
Control type
  • Open/close
  • 3-point
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X