3. Седельные клапаны

H6100N/EVC24A-SZ



Learn more
Back to product category
H6100N/EVC24A-SZ

H6100N/EVC24A-SZ

Globe valve, 2-way, DN 100, Flange, PN 16, ps 1600 kPa, Kvs 145 m³/h, Fluid temperature -10...120°C [14...248°F]
Globe valve actuator, 2500 N, AC/DC 24 V, 0.5...10 V, 35 s, Stroke 40 mm, IP54
Actuator supplied separately
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
S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
ZH24-1-B

ZH24-1-B

Stem heater for valves DN 65...250, AC/DC 24 V, 60 W

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
2-way
Kvs
145 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
At a fluid temperature of -10...2°C, a stem heater is needed.
Close-off pressure
200 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Max. 0.05% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
11 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
18 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
DC 0.5...10 V