language.el_GR

    English

    Shqiptare
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
  • EL EN SQ
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
R-22PE-0UF



Back to product category
R-22PE-0UF

R-22PE-0UF

Sensor module thermal energy meter DN 32
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
Electrical connection
Cable
Measured values
Flow
Flow qp
6
Output Voltage [Range]
THE FAMILY ATTIBUTE IS NOT SET TO THE CLASS OF THE PRODUCT!!!
Fluid
Water, water with glycol up to max. 60% vol.
Valve size
32 mm
Valve size
1 1/4 inch

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+30-210 94 00 766
Subscribe to newsletter
BELIMO Air Controls, Lysiou 11, 16346 Ilioupoli, Athens (Greece)