language.el_GR

    English

    Shqiptare
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
  • EL EN SQ
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
  3. Valve Actuators

VSRK24A-LP1



Learn more
Back to product category
VSRK24A-LP1

VSRK24A-LP1

Rotary actuator fail-safe NC/NO, 20 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 90 s (90...150 s), IP40
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
System integration

Current documents
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
Z-STRJ.1

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
13 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
21 VA
Connection Supply Control
Cable 1 m, 6x 0.5 mm²
Connection Ethernet
RJ45 socket
Torque
20 Nm
Control type
  • BACnet/IP
  • Modbus TCP
  • Cloud
Manual override
With push-button
Running time (motor)
90 s / 90°
Running time motor variable
90...150 s
Running time (fail-safe)
35 s
Protection category
IP40
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+30-210 94 00 766
Subscribe to newsletter
BELIMO Air Controls, Lysiou 11, 16346 Ilioupoli, Athens (Greece)