The exception is : javax.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/hk/en_GB/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/hk/en_GB/~mgnlArea=outdated~

  1. Home
  2. Valves
  3. Characterised Control Valves

R6149AO+GR230A-7



Learn more
Back to product category
R6149AO+GR230A-7

R6149AO+GR230A-7

Characterised control valve, 2-way, DN 150, Flange, PN 16, ps 1600 kPa, Kvs 320 m³/h, Fluid temperature -5...100°C [23...212°F]
Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 150 s, IP54, F07
Actuator fitted

List price
US$3,253.69
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
320 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-5...100°C [23...212°F]
Close-off pressure
400 kPa
Differential pressure note
200 kPa for low-noise operation
Leakage rate {Tools}
Air-bubble tight, leakage rate A (EN 12266-1)
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
9 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Control type
Open/close
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
CAD data 3D
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: US$84.34
Your price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: US$115.83
Your price: ...
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: US$183.82
Your price: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: US$175.46
Your price: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: US$185.60
Your price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Terms & Conditions Change privacy settings Imprint
+852 2687 1716
BELIMO Asia Pacific Limited