C215QPT-B-11A
Piping Package with PI Zone Valve (PIQCV), DN 15, Euro cone, G 3/4", PN 25, ps 1600 kPa, V'nom 210 l/h, Fluid temperature 2...90°C [36...194°F], with measuring ports (P/T ports)
- List price
- € 546,00
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
- V'nom [l/h]
- 210
- Fluid
- Water, water with glycol up to max. 50% vol.
- Fluid temperature
- 2...90°C [36...194°F]
- Differential pressure
- 16...350 kPa (PIQCV)
- Close-off pressure
- 1400 kPa
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Euro cone