C220QPT-F-11CG
Piping Package with PI Zone Valve (PIQCV), DN 20, Euro cone, G 3/4", PN 25, ps 1600 kPa, V'nom 980 l/h, Fluid temperature 2...90°C [36...194°F], With measuring ports (P/T ports)
- List price
- € 668,00
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Details
Specifications
- V'nom [l/h]
- 980
- Fluid
- Water, water with glycol up to max. 50% vol.
- Fluid temperature
- 2...90°C [36...194°F]
- Differential pressure
- ∆p 16...350 kPa (PIQCV)
- Close-off pressure
- 1400 kPa
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Euro cone