• General conditions of sales and delivery
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
    • General conditions of sales and delivery
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
  2. Actuators
  3. Non Fail-Safe Actuators

UM24Y-SR-F-R.1



Learn more
Back to product category
UM24Y-SR-F-R.1

UM24Y-SR-F-R.1

Rotary actuator, 1 Nm, AC/DC 24 V, 2...10 V, 22 s, Form fit 8x8 mm, IP20, Connector plug
Multipack 100 pcs.

List price
€ 9,380,00
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
Z-ARCM

Z-ARCM

Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.

List price: € 62,00
Your price: ...
Add to Project List
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

List price: € 25,20
Your price: ...
Add to Project List
Z-PCUM

Z-PCUM

Protective covering, for UM.. / UH..
Multipack 20 pcs.

List price: € 182,00
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
2.5 VA
Connection Supply Control
Connector plug (Cable-side connector socket not included in scope of delivery)
Connection Plug
Molex Mini-Fit Jr. 39303045
Torque
1 Nm
Control type
Modulating
Direction Of Motion Motor
clockwise rotation (cw)
Manual override
No
Angle of rotation
95°
Running time (motor)
22 s / 90°
Mechanical interface
Form fit 8x8 mm
Protection category
IP20
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Belimo Contacts Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+44 1932 260460
Subscribe to newsletter
BELIMO Automation UK Limited, Suite 001a, The Airport Hub, 1 Fury Park Industrial Estate, Swords Road, Santry, Dublin 9 (Ireland)