3. מפעילים עם פעולת חרום

GK24A-MP



Learn More
Back to product category
GK24A-MP

GK24A-MP

Rotary actuator fail-safe, 40 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), IP54
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
System integration

Current documents

  • Download
  • Download

Software / Apps
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
AH-GMA

AH-GMA

Actuator arm for standard shaft clamp

Add to Project List
Please contact your local Sales Representative for ordering.
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14..25 mm [1/2...1"]

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-GMA

ZG-GMA

Mounting kit for linkage operation for flat installation

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGE24

SGE24

Positioner for built-in mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGF24

SGF24

Positioner for front-panel mounting

Add to Project List
Please contact your local Sales Representative for ordering.
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

Add to Project List
Please contact your local Sales Representative for ordering.
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
11 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
21 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
40 Nm
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
selectable with switch 0/1
Direction of rotation (fail-safe)
Selectable with switch 0...100%
Manual override
With push-button
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time motor variable
90...150 s
Running time (fail-safe)
35 s
Mechanical interface
Universal shaft clamp reversible 12...26.7 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]