2. רגשים / מונים
  3. רגשי תעלה (אוויר)

22ADP-164L



Learn More
Back to product category
22ADP-164L

22ADP-164L

Air differential pressure sensor, -100...2500 Pa, active, BACnet, 0...5 V, 0...10 V, LCD
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
System integration

Current documents

  • Download

Archive
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
A-22AP-A02

A-22AP-A02

Duct connector, L 21 mm, metal, Tube connection 5 mm

Add to Project List
Please contact your local Sales Representative for ordering.
A-22AP-A04

A-22AP-A04

Duct connector, L 81 mm, metal, Tube connection 5 mm

Add to Project List
Please contact your local Sales Representative for ordering.
A-22AP-A08

A-22AP-A08

Duct connector kit, PVC tube 2 m, 2x duct connector (plastic) for 22ADP-..

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22G-A02.1

A-22G-A02.1

Connection adapter flex conduit, M20, for cable gland 2x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22G-A25.1

A-22G-A25.1

Cable gland for cable diameter ø6.1...8.0 mm, Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22G-A26.1

A-22G-A26.1

Cable gland for cable diameter 2x ø6 mm, Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, configuration and maintenance (Android smartphones only), only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

Add to Project List
Please contact your local Sales Representative for ordering.
Product Videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play Now Share via Email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • Differential pressure
  • Volumetric flow
Output signal
  • BACnet
  • 0...5 V
  • 0...10 V
Measuring range pressure
-100...2500 Pa
Measuring range pressure
-0.4...10 inch WC
Communication
BACnet MS/TP
Output Voltage [Range]
2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output signal active note
Output 0...5/10 V selectable with switch
Display type
LCD