2. רגשים / מונים
  3. רגשי תעלה (אוויר)

22ADP-18QL



Learn More
Back to product category
22ADP-18QL

22ADP-18QL

Air differential pressure sensor, -150...250 Pa, 0...5 V, 0...10 V, 4...20 mA, LCD
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
  • Product Videos
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
A-22AP-A02

A-22AP-A02

Duct connector, L 21 mm, metal, Tube connection 5 mm

Add to Project List
Please contact your local Sales Representative for ordering.
A-22AP-A04

A-22AP-A04

Duct connector, L 81 mm, metal, Tube connection 5 mm

Add to Project List
Please contact your local Sales Representative for ordering.
A-22AP-A08

A-22AP-A08

Duct connector kit, PVC tube 2 m, 2x duct connector (plastic) for 22ADP-..

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-L200

EXT-AC-L200

Airflow volume probe 200 mm for rectangular duct, min. 2 m/s, Probe length 200 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-L250

EXT-AC-L250

Airflow volume probe 250 mm for rectangular duct, min. 2 m/s, Probe length 250 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-L300

EXT-AC-L300

Airflow volume probe 300 mm for rectangular duct, min. 2 m/s, Probe length 300 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-L400

EXT-AC-L400

Airflow volume probe 400 mm for rectangular duct, min. 2 m/s, Probe length 400 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-L500

EXT-AC-L500

Airflow volume probe 500 mm for rectangular duct, min. 2 m/s, Probe length 500 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-L600

EXT-AC-L600

Airflow volume probe 600 mm for rectangular duct, min. 2 m/s, Probe length 600 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-L700

EXT-AC-L700

Airflow volume probe 700 mm for rectangular duct, min. 2 m/s, Probe length 700 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R100

EXT-AC-R100

Airflow volume probe 100 mm for round duct, min. 2 m/s, Probe length 100 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R125

EXT-AC-R125

Airflow volume probe 125 mm for round duct, min. 2 m/s, Probe length 125 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R160

EXT-AC-R160

Airflow volume probe 160 mm for round duct, min. 2 m/s, Probe length 160 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R200

EXT-AC-R200

Airflow volume probe 200 mm for round duct, min. 2 m/s, Probe length 200 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R250

EXT-AC-R250

Airflow volume probe 250 mm for round duct, min. 2 m/s, Probe length 250 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R315

EXT-AC-R315

Airflow volume probe 315 mm for round duct, min. 2 m/s, Probe length 315 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R400

EXT-AC-R400

Airflow volume probe 400 mm for round duct, min. 2 m/s, Probe length 400 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R500

EXT-AC-R500

Airflow volume probe 500 mm for round duct, min. 2 m/s, Probe length 500 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R630

EXT-AC-R630

Airflow volume probe 630 mm for round duct, min. 2 m/s, Probe length 630 mm

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, configuration and maintenance (Android smartphones only), only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

Add to Project List
Please contact your local Sales Representative for ordering.
Product Videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play Now Share via Email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Differential pressure
Output signal
  • 0...5 V
  • 0...10 V
  • 4...20 mA
Measuring range pressure
-150...250 Pa
Measuring range pressure
-0.6...1 inch WC
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Output signal active note
Output 0...5/10 V selectable with switch
Display type
LCD