22ADP-164L
Air differential pressure sensor, -100...2500 Pa, active, BACnet, 0...5 V, 0...10 V, LCD
Design Data : Design Data
- Downloads
- Accessories
- Product Videos
- Details
Mechanical accessory
A-22AP-A02
Duct connector, Metal, L 40 mm, Tube connection 5 mm
A-22AP-A04
Duct connector, Metal, L 100 mm, Tube connection 5 mm
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
A-22G-A02.1
Connection adapter flex conduit, M20, for cable gland 2x 6 mm
Multipack 10 pcs.
A-22G-A25.1
Cable gland for cable diameter ø6.1...8.0 mm, Multipack 10 pcs.
A-22G-A26.1
Cable gland for cable diameter ø6.1...8.0 mm, Multipack 10 pcs.
Tools
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK
A-22G-A05
Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Differential pressure
- Volumetric flow
- Output signal
-
- BACnet
- 0...5 V
- 0...10 V
- Measuring range pressure
- -100...2500 Pa
- Measuring range pressure
- -0.4...10 inch WC
- Communication
- BACnet MS/TP
- Output Voltage [Range]
- 2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output signal active note
- Output 0...5/10 V selectable with switch
- Display type
- LCD