3. שסתומי פרפר

D6150WL



Learn More
Back to product category
D6150WL

D6150WL

Butterfly valve, 2-way, DN 150, Lug types PN 16, ps 1600 kPa, Kvs 550 m³/h, Kvmax 1780 m³/h, Fluid temperature -20...120°C [-4...248°F]
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
Suitable actuators for Requesting actuators for D6150WL
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
    ZD6N-H150

    ZD6N-H150

    Lever for butterfly valves DN 125...150

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZD6N-S150

    ZD6N-S150

    Worm gear for butterfly valves DN 125...300

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product Videos

    Butterfly valves for control applications

    Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

    Play Now Share via Email

    Product Launch – New Generation Butterfly Control Valve

    Learn more about our new control butterfly valves at the product launch event

    Play Now Share via Email
    Details

    Specifications

    Pattern
    2-way
    Kvs
    550 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -20...120°C [-4...248°F]
    Differential pressure
    ∆pmax 300 kPa
    Flow characteristic {Tools}
    0...100%: S-form / linear; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange