3. שסתומי פרפר

D6300W



Learn More
Back to product category
D6300W

D6300W

Butterfly valve, 2-way, DN 300, Wafer types PN 6 / 10 / 16, ps 1600 kPa, Kvs 1740 m³/h, Kvmax 5700 m³/h, Fluid temperature -20...120°C [-4...248°F]
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
Suitable actuators for Requesting actuators for D6300W
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
    ZD6N-S150

    ZD6N-S150

    Worm gear for butterfly valves DN 125...300

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product Videos

    How to install a PR butterfly valve actuator

    Butterfly valve assembly with communicative PR actuator.

    Play Now Share via Email

    Butterfly valves and actuators

    The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

    Play Now Share via Email

    Butterfly valves for control applications

    Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

    Play Now Share via Email
    Details

    Specifications

    Pattern
    2-way
    Kvs
    1740 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -20...120°C [-4...248°F]
    Differential pressure
    ∆pmax 300 kPa
    Flow characteristic {Tools}
    0...100%: S-form / linear; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange