H532B+LVC24A-SZ-TPC



Learn More
Back to product category
H532B+LVC24A-SZ-TPC

H532B+LVC24A-SZ-TPC

Globe valve, 3-way, DN 32, External thread, G 2", PN 16, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
Globe valve actuator, 500 N, AC/DC 24 V, 0.5...10 V, 35 s, Stroke 15 mm, IP54, Terminals with cable
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
ZH4532

ZH4532

Pipe connector for globe valve with external thread DN 32 Rp 1 1/4"

Add to Project List
Please contact your local Sales Representative for ordering.
ZH532

ZH532

Blanking connection for globe valve with external thread DN 32
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
16 m³/h
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
350 kPa
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
2.0 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
3.5 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Control type
DC 0.5...10 V