H550B+NV24A-SR-TPC



Learn More
Back to product category
H550B+NV24A-SR-TPC

H550B+NV24A-SR-TPC

Globe valve, 3-way, DN 50, External thread, G 2 3/4", PN 16, ps 1600 kPa, Kvs 40 m³/h, Fluid temperature -10...120°C [14...248°F]
Globe valve actuator, 1000 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 20 mm, IP54, Terminals with cable
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
ZH4550

ZH4550

Pipe connector for globe valve with external thread DN 50 Rp 2"

Add to Project List
Please contact your local Sales Representative for ordering.
ZH550

ZH550

Blanking connection for globe valve with external thread DN 50
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
40 m³/h
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
300 kPa
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
0.5 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Control type
DC 2...10 V