SV24A-TPC
Globe valve actuator, 1500 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals with cable
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
- 2.5 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Terminals with cable 1 m, 3x 0.75 mm², Terminal 4 mm²
- Control type
-
- Open/close
- 3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2