Z-UIC



Back to product category
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
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
CAD data 3D
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
Terminals 1.5 mm² Cu wire or 1.0 mm² Cu strands (cable diameter 5...9.5 mm, 4-wire)
Protection category
IP66