Italiano
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
  • IT EN
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
S2A/500 GR



Back to product category
S2A/500 GR

S2A/500 GR

Auxiliary switch 2x SPDT add-on, grey

List price
157,00 EUR
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

List price: 136,00 EUR
Your price: ...
Add to Project List
Details

Specifications

Auxiliary switches
2x SPDT
Connection Auxilary Switch
Cable 5 m, 6 x 0.75 mm² halogen-free
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+39 035 57 887 00
Subscribe to newsletter
BELIMO Italia S.r.L., Via Zanica 19H, 24050 Grassobbio (Italy)