Italiano
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
  • IT EN
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
  3. Globe Valves

H6040X16-S2/NVK230A-3



Learn more
Back to product category
H6040X16-S2/NVK230A-3

H6040X16-S2/NVK230A-3

Globe valve, 2-way, DN 40, Flange, PN 25, ps 2500 kPa, Kvs 16 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator fail-safe NC / NO, 1000 N, AC 100...240 V, 3-point, 150 s, Stroke 20 mm, IP54
Actuator supplied separately

List price
1.842,00 EUR
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
ZNV-C

ZNV-C

Spare coupling

List price: 20,00 EUR
Your price: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 152,00 EUR
Your price: ...
Add to Project List
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

List price: 147,00 EUR
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
2-way
Kvs
16 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
500 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Max. 0.05% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
2 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
4.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
3-point
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+39 035 57 887 00
Subscribe to newsletter
BELIMO Italia S.r.L., Via Zanica 19H, 24050 Grassobbio (Italy)