Italiano
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
  • IT EN
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
  3. Globe Valves

H6100SP



Learn more
Back to product category
H6100SP

H6100SP

Globe valve (partially pressure-balanced), 2-way, DN 100, Flange, PN 16, ps 1600 kPa, Kvs 145 m³/h, Fluid temperature 5...150°C [41...302°F]

List price
5.592,00 EUR
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
  • Actuator selection
  • Downloads
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H6100SP
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    145 m³/h
    Fluid
    Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
    Fluid temperature
    5...150°C [41...302°F]
    Fluid temperature note
    • 120°C up to 1600 kPa
    • 150°C up to 1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value
    Pipe connection
    Flange

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
    +39 035 57 887 00
    Subscribe to newsletter
    BELIMO Italia S.r.L., Via Zanica 19H, 24050 Grassobbio (Italy)