Belimo Education
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
  • LT EN RU
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
    Belimo Education
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
  2. Датчики / счетчики
  3. Канальные датчики (воздуха)

01CT-1CPF



Learn more
Back to product category
01CT-1CPF

01CT-1CPF

Cable temperature sensor with mounting flange passive, Ni1000, Probe length 200 mm, Probe diameter 6 mm, Cable 2 m, 2-wire
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
Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Electrical connection
Cable
Measured values
Temperature
Output signal
Ni1000
Output signal passive temperature
Ni1000
Probe length
200 mm

Добро пожаловать в Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Изменить настройки конфиденциальности Примечание по безопасностиx General terms and conditions Imprint
+370 521 2 7013
Подписаться на рассылку новостей
UAB BELIMO Balticum, Kaukysos street 18, 11342 Vilnius (Lithuania)