Belimo Education
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
  • LT EN RU
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
    Belimo Education
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
  3. Дисковые поворотные затворы

D6600N



Learn more
Back to product category
D6600N

D6600N

Butterfly valve, 2-way, DN 600, Wafer types PN 16, ps 1600 kPa, Kvs 10900 m³/h, Kvmax 37300 m³/h, Fluid temperature -20...120°C [-4...248°F]

Please contact your local Belimo representative for ordering.
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
Suitable actuators for Requesting actuators for D6600N
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
    ZD6N-S600

    ZD6N-S600

    Worm gear for butterfly valves DN 600

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZSY-902

    ZSY-902

    Mounting/adapter kit for BFV D6600N/NL + SY10-12

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product videos

    Butterfly valves and actuators

    The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

    Play now Share via email

    Butterfly valves for control applications

    Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    Kvs
    10900 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -20...120°C [-4...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange

    Добро пожаловать в Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Изменить настройки конфиденциальности Примечание по безопасностиx General terms and conditions Imprint
    +370 521 2 7013
    Подписаться на рассылку новостей
    UAB BELIMO Balticum, Kaukysos street 18, 11342 Vilnius (Lithuania)