SBG24
Range controller for wall mounting
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Voltage AC/DC
- AC 24 V
- Power consumption (running)
- 1.0 W
- Power Consumption For Wire Sizing
- 1.5 VA
- Connection Supply Control
- Terminals 4 mm²
- Protection category
- IP40
- Ambient Temperature
- -20...50°C [-4...122°F]