3. Поверхностные датчики (воды)

22WDP-111



Learn more
Back to product category
22WDP-111

22WDP-111

Liquid differential pressure sensor, 0...1 bar, 0...15 psi, active, 0...10 V
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
A-22WP-A04

A-22WP-A04

Pipe connector, Brass, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22WP-A06

A-22WP-A06

Pipe connector, Stainless steel, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22WP-A08

A-22WP-A08

Pipe connector, Brass, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22WP-A10

A-22WP-A10

Pipe connector, Stainless steel, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22WP-A11

A-22WP-A11

Mounting bracket for 22WDP-.., Metal

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

EXT-MR-249184

EXT-MR-249184

Connecting cable, 1.5 m, for 22WP-.. / 22WDP-..

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-MR-249185

EXT-MR-249185

Connecting cable, 5 m, for 22WP-.. / 22WDP-..

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Installation water differential pressure sensor 22WDP vs. 22PDP

Installation example of the water differential pressure sensor 22WDP in direct comparison with the 22PDP.
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
Connector plug
Measured values
Differential pressure
Output signal
0...10 V
Measuring range pressure
0...1 bar
Measuring range pressure
0...15 psi
Output Voltage [Range]
1 x 0...10 V, min. resistance 2 kΩ