3. Наружные датчики (воздуха)

22UTH-160X



Learn more
Back to product category
22UTH-160X

22UTH-160X

Outdoor sensor with weather and radiated heat shield Humidity / Temperature active, BACnet, 0...5 V, 0...10 V
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
Archive
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
A-22D-A06

A-22D-A06

Replacement filter sensor probe tip, wire mesh, Stainless steel

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK
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
  • Temperature
  • Humidity
Output signal
  • BACnet
  • 0...5 V
  • 0...10 V
Measuring range humidity
  • Adjustable via BACnet
  • Default setting: 0...100% RH
Measuring range temperature
  • Adjustable via BACnet
  • -20...80°C [-5...175°F]
Communication
BACnet MS/TP
Output Voltage [Range]
2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output signal active note
Output 0...5/10 V with Jumper adjustable