3. Дисковые поворотные затворы

D6100WL



Learn more
Back to product category
D6100WL

D6100WL

Butterfly valve, 2-way, DN 100, Lug types PN 16, ps 1600 kPa, Kvs 220 m³/h, Kvmax 690 m³/h, Fluid temperature -20...120°C [-4...248°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
2/2 Suitable actuators for Requesting actuators for D6100WL
Configurable
JRCA-BAC-S2-T
Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
JRCA-S2-T
Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZD6N-H100

    ZD6N-H100

    Lever for butterfly valves DN 25...100

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZD6N-S100

    ZD6N-S100

    Worm gear for butterfly valves DN 25...100

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product videos

    Butterfly valves for control applications

    Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

    Play now Share via email

    Product Launch – New Generation Butterfly Control Valve

    Learn more about our new control butterfly valves at the product launch event

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    Kvs
    220 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -20...120°C [-4...248°F]
    Flow characteristic {Tools}
    0...100%: S-form / linear; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange

    Добро пожаловать в Belimo Latvia

    Кажется, ваше местоположение не Латвия. Представленные на этом сайте товары и услуги могут быть недоступны в вашей стране. Вход/регистрация также невозможны. Выберите местный веб-сайт Belimo.
    Contact Us Privacy Policy Изменить настройки конфиденциальности Примечание по безопасностиx General terms and conditions Imprint
    +371 6762 3105
    Подписаться на рассылку новостей
    BELIMO Balticum SIA, Mükusalas iela 72B, 1004 Riga (Latvia)