Norsk
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
  • NO EN
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
  3. Globe Valves

H540B/SVC24A-SR-TPC/Z



Learn more
Back to product category
H540B/SVC24A-SR-TPC/Z

H540B/SVC24A-SR-TPC/Z

Globe valve, 3-way, DN 40, External thread, G 2 1/4", PN 16, ps 1600 kPa, Kvs 25 m³/h, Fluid temperature -10...120°C [14...248°F]
Globe valve actuator, 1500 N, AC/DC 24 V, 2...10 V, 35 s, Stroke 20 mm, IP54, Terminals with cable
Actuator supplied separately
3 pipe connectors ZH4540 supplied separately

List price
NOK 13 121,00
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
ZH4540

ZH4540

Pipe connector for globe valve with external thread DN 40 Rp 1 1/2"

List price: NOK 309,00
Your price: ...
Add to Project List
ZH540

ZH540

Blanking connection for globe valve with external thread DN 40

List price: NOK 270,00
Your price: ...
Add to Project List
ZNV-C

ZNV-C

Spare coupling

List price: NOK 213,00
Your price: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: NOK 1 616,00
Your price: ...
Add to Project List
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

List price: NOK 1 568,00
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
25 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
At a fluid temperature of -10...2°C, a stem heater is needed.
Close-off pressure
900 kPa
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
Leakage rate {Tools}
A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value
Pipe connection
External thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Control type
DC 2...10 V
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+47 22 70 71 71
Subscribe to newsletter
BELIMO Automation Norge AS, Nils Hansensvei 13, 0667 Oslo (Norway)