Norsk
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
  • NO EN
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
  3. Zone Valves

C520Q-J



Learn more
Back to product category
C520Q-J

C520Q-J

Changeover zone valve, 3-way, DN 20, External thread, G 3/4", PN 25, ps 1600 kPa, Kvs 3.6 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
NOK 969,00
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for C520Q-J
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    EXT-OC-ZR-C5Q

    EXT-OC-ZR-C5Q

    Insulation shell for valve C5..Q-.., DN 15/20
    only for non-condensing applications

    List price: NOK 368,00
    Your price: ...
    Add to Project List
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    List price: NOK 300,00
    Your price: ...
    Add to Project List
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    List price: NOK 513,00
    Your price: ...
    Add to Project List
    ZR4520Q

    ZR4520Q

    Pipe connector for ball valve with external thread, DN 20, Rp 3/4", G 3/4"

    List price: NOK 490,00
    Your price: ...
    Add to Project List
    Product videos

    How to set kvs value on a QCV actuator

    Setting kvs value on a QCV actuator made easy.

    Play now Share via email

    How to install an actuator on a QCV zone valve

    Installing an actuator on a QCV zone valve made easy.

    Play now Share via email

    Quick compact zone valve QCV

    • Tight-sealing characterised control valve prevents circulation losses

    • Manually adjustable Kv values with the 2-way characterised control valves

    • Automatic adaptation to set Kv value

    • Minimum power consumption in operating and standby modes

    • Compatible with 24 V, 230 V, open/close , 3-point, modulating control and MP-Bus

    Play now Share via email
    Details

    Specifications

    Pattern
    3-way
    Kvs
    3.6 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    2...100°C [36...212°F]
    Fluid temperature note
    with actuator 2...90°C
    Close-off pressure
    280 kPa
    Differential pressure note
    50 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    External thread

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
    +47 22 70 71 71
    Subscribe to newsletter
    BELIMO Automation Norge AS, Nils Hansensvei 13, 0667 Oslo (Norway)